eo_logo
 
Product added to cart

1064nm, 18-23mm Dia. Input Beam, Focal Flat Top Beam Shaper | Focal πShaper_1064_Q-20

See More by AdlOptica

Focal Flat Top Beam Shaper

Focal Flat Top Beam Shaper
×
Stock #12-237 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,770.78
Volume Pricing
Qty 1-4 C$4,770.78 each
Qty 5-10 C$4,289.04 each
Qty 11+ C$4,055.94 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
πShaper_1064_Q-20
Type:
Beam Shaper
Compatible Adapter:

Physical & Mechanical Properties

Clear Aperture CA (mm):
38
Diameter (mm):
64.00
Length (mm):
21.00
Weight (g):
70
Input Beam Diameter, 1/e2 (mm):
18 - 23

Optical Properties

Design Wavelength DWL (nm):
1064
Transmission (%):
>99
Wavelength Range (nm):
1020 - 1100
Input Beam Mode:
TEM00
Typical Input Beam Mode Quality, M2:
<1.5
Input Beam Divergence (mrad):
±20

Electrical

Maximum Input Power, CW (kW):
0.4

Threading & Mounting

Inner Thread:
M58 x 1
Outer Thread:
M58 x 1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

AdlOptica Focal-πShaper (piShaper) Q Flat Top Beam Shapers are used to transform Gaussian beams to flat-top profiles after focusing through a lens. This is accomplished by transforming the Gaussian beam to airy disk profiles immediately after the piShaper. These beam shapers feature a compact design with inner and outer threading, making them easy to integrate into equipment. AdlOptica Focal-πShapers are advantageous for beam shaping in micromachining applications, including scribing and PCB drilling, as well as micro-welding applications. Multiple models are available at Nd:YAG, Ti:Sapphire, and Infrared wavelengths with compatible input beam diameters as small as 2.5mm and up to 23mm.

Technical Information