eo_logo
 
Product added to cart

1064nm, 20mm Dia., 1x2 Spot Array, Diffractive Beamsplitter

HOLO/OR Diffractive Beamsplitters

×
Stock #14-695 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,700.88
Qty 1+
C$2,700.88
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Uniformity (%):
<1

Physical & Mechanical Properties

Clear Aperture CA (mm):
18.0
Diameter (mm):
20.00 +0.05/-0.15
Thickness (mm):
3.00 ±0.1

Optical Properties

Coating:
Laser V-Coat (1064nm)
Design Wavelength DWL (nm):
1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Input Beam Mode:
SM or MM
Minimum Beam Diameter (mm):
3.12
Overall Efficiency (%):
79
Full Angle (°):
0.12
Output Number of Spots:
2
Separation Angle (°):
0.12
Zero Order, Relative to the Incident Beam (%):
<1
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Split Input Beam into Several Diffraction Orders
  • 1 Dimension Array or 2 Dimension Matrix Outputs
  • Designs for Nd:YAG and CO2 Lasers
  • Compatible with Single Mode or Multimode Lasers

HOLO/OR Diffractive Beamsplitters are diffractive optical elements (DOE) that split an input laser beam into several beams, known as diffraction orders. These diffraction orders can be arranged as one dimensional beam arrays or two dimensional beam matrices with individual beam spots being distributed by a defined separation angle. HOLO/OR Diffractive Beamsplitters are available with designs for Nd:YAG harmonics (355nm, 532nm, and 1064nm) as well as CO2 lasers. HOLO/OR Diffractive Beamsplitters are used in materials processing applications, including parallel material processing and laser scribing, to increase laser system throughput, as well as in aesthetical treatments such as fractional treatment.

Note: Diffractive optical elements are not intended for use outside of their design wavelength. Diffractive optical elements will have decreased performance if their surfaces become dirty from oil or other substances. It is recommended to always use gloves or finger cots when handling these optics.

Edmund Optics offers a range of diffractive optical elements from HOLO/OR for laser applications, including:

  • Diffractive Diffusers: used to convert an input laser beam to a defined shape with homogenized distribution
  • Diffractive Beamsplitters: used to split an input laser beam into a 1D array or 2D matrix output
  • Diffractive Beam Shapers: used to transform a nearly-Gaussian laser beam into a defined shape with uniform flat top intensity distribution
  • Diffractive Beam Samplers: used to transmit an input laser beam while producing two higher order beams that can be used to monitor high power lasers
  • Diffractive Axicons: used to transform an input laser beam to a Bessel beam that can be focused to a ring
  • Diffractive Vortex Phase Plates: used to convert a Gaussian profile beam to a donut-shaped energy ring

Compatible Mounts