eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1064nm, 45° 25.4mm Dia. Nd:YAG IBS Low Loss Laser Line Mirror

×
Stock #89-453 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$289.80
Qty 1-5
C$289.80
Qty 6+
C$253.40
Volume Pricing
Request Quote
Get Product Downloads
Reflectivity (Rs%):
>99.98
Reflectivity (Rp%):
>99.93
Reflectivity (Rs%, Rp%):
>99.3

Product Details

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<1
Clear Aperture (%):
>90
Back Surface:
Commercial Polish
Diameter (mm):
25.40 +0.0/-0.1
Thickness (mm):
5.00 ±0.1

Optical Properties

Surface Quality:
20-10
Reflection at DWL (%):
99.98
Coating Specification:
Rs >99.98% @ 1064nm
Rp >99.93% @ 1064nm
Wavelength Range (nm):
1030 - 1064
Surface Flatness (P-V):
λ/8
Coating Type:
Dielectric
Coating:
Laser Mirror (1030-1064nm)
Design Wavelength DWL (nm):
1064
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
>12 J/cm2 @ 1064nm, 10ns

Environmental & Durability Factors

Durability:
MIL-C-675A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Up to 99.98% Reflectivity
  • Certified High Laser Damage Threshold at DWL up to 15 J/cm2 @ 1064nm
  • Superpolished Substrates Available with Parts per Million Level Scattering Performance
  • Additional Sizes Coming Soon

TECHSPEC® High Performance Nd:YAG Laser Line Mirrors are coated using ion beam sputtering (IBS) technology. These laser mirrors are designed for extremely demanding laser applications that require the highest reflection at their design wavelength. The Ion Beam Sputtered coating causes these mirrors to have lower surface roughness than competing coating technologies, resulting in less scatter. TECHSPEC® High Performance Nd:YAG Laser Line Mirrors feature high environmental stability due to dense coating films. Environmental factors such as temperature and humididty cause negligible performance degradation. 

Please contact us if your application requires an IBS Laser Line Mirror with custom dimensions or a custom IBS mirror coating.

Superpolished Optics for Minimized Scatter

Learn More