eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1064nm, 45°, 50.8mm Dia., 9.53mm Thick, Nd:YAG IBS Laser Line Mirror

×
Stock #12-550 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$651.48
Volume Pricing
Qty 1-5 C$651.48 each
Qty 6-25 C$574.31 each
Qty 26-49 C$511.98 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
80
Back Surface:
Commercial Polish
Diameter (mm):
50.80 +0.00/-0.10
Thickness (mm):
9.53 ±0.20

Optical Properties

Surface Quality:
10-5
Coating Specification:
Rs >99.95% @ 1064nm
Surface Flatness (P-V):
λ/8
Coating Type:
Dielectric
Coating:
Laser Mirror, IBS (1064nm)
Design Wavelength DWL (nm):
1064
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Certified: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Up to 99.98% Reflectivity
  • Certified High Laser Damage Threshold at DWL up to 15 J/cm2 @ 1064nm
  • Superpolished Substrates Available with Parts per Million Level Scattering Performance
  • Additional Sizes Coming Soon

TECHSPEC® High Performance Nd:YAG Laser Line Mirrors are coated using ion beam sputtering (IBS) technology. These laser mirrors are designed for extremely demanding laser applications that require the highest reflection at their design wavelength. The Ion Beam Sputtered coating causes these mirrors to have lower surface roughness than competing coating technologies, resulting in less scatter. TECHSPEC® High Performance Nd:YAG Laser Line Mirrors feature high environmental stability due to dense coating films. Environmental factors such as temperature and humididty cause negligible performance degradation. 

Please contact us if your application requires an IBS Laser Line Mirror with custom dimensions or a custom IBS mirror coating.

Superpolished Optics for Minimized Scatter

Learn More  

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts