eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1064nm, 80R/20T, 25.4mm Dia., Nd:YAG Laser Output Coupler

TECHSPEC® Nd:YAG Laser Output Couplers

×
Stock #14-739 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$145.60 C$224.00
Qty 1-9
C$145.60 C$224.00
Qty 10+
C$128.31 C$197.40
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
10-5
Type:
Laser Output Coupler
Clear Aperture (%):
80
Coating Specification:
S1: Ravg = 80±2% @ 1064nm
Side 2: Ravg <0.2% @ 1064nm
Surface Flatness (P-V):
λ/8
Coating Type:
Dielectric
Coating:
S1: Partially Reflective Laser Mirror (1064nm)
S2: Laser V-Coat (1064nm)
Reflection/Transmission Ratio (R/T):
80/20
Design Wavelength DWL (nm):
1064
Diameter (mm):
25.40 +0.00/-0.10
Thickness (mm):
6.35 ±0.10
Angle of Incidence (°):
0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Note:
Arrow on edge points towards S1
Parallelism (arcsec):
<10

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designs for 532nm and 1064nm Nd:YAG Lasers
  • 80% Reflectivity at Nd:YAG DWL
  • UV Fused Silica Substrates

TECHSPEC® Nd:YAG Laser Output Couplers are partially reflective mirrors used in laser cavities to transmit a portion of the resonating intracavity beam. The first surface of these output couplers is coated with a partially reflective mirror coating while the back surface is coated with an anti-reflection coating at the laser wavelength to prevent reflection losses. In addition to being used as output couplers, these optics can also be used as partial reflectors for beam attenuation or as general beamsplitters. TECHSPEC Nd:YAG Laser Output Couplers are manufactured from UV fused silica substrates to provide excellent thermal properties and feature laser grade surface specifications. Laser Output Couplers are available with design wavelengths of 532nm or 1064nm for use with Nd:YAG lasers.

Please contact us if your application requires a Laser Output Coupler with a custom design wavelength, size, or reflectivity.