eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1064nm Scorpii® Nd:YAG Beam Expander Kit

Scorpii™ Nd:YAG Beam Expander Kits

Scorpii™ Nd:YAG Beam Expander Kits

Scorpii™ Nd:YAG Beam Expander Kits
×
Stock #39-056 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,149.40
Qty 1-9
C$1,149.40
Qty 10+
C$1,013.60
Volume Pricing
Request Quote
Get Product Downloads
Design Wavelength DWL (nm):
1064
Type:
Prototyping Kit
Wavelength Range (nm):
1064
Divergence Adjustment:
None
Contents of Kit:
2X (#37-048), 3X (#37-051), 5X (#37-057), 7X (#37-063), and 10X (#37-069)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
  • Kits Include 5 Discrete Magnifications from 2X to 10X
  • Designed for OEM Integration without Divergence Adjustment

TECHSPEC® Scorpii® Nd:YAG Beam Expander Kits are designed for prototyping and determining magnifications in beam expansion applications such as laser engraving and material processing. Each kit contains 5 fixed beam expanders at a single Nd:YAG wavelength and include magnifications of 2X, 3X, 5X, 7X, and 10X. TECHSPEC Scorpii Nd:YAG Beam Expander Kits are an excellent economical solution for determining which magnification is required for your laser application. Each kit includes its own carrying case and provides for easy access to a variety of fixed magnifications.

Individual TECHSPEC Scorpii® Nd:YAG Beam Expanders are also available. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

532nm versions are compatible with popular 530nm laser applications, and 1064nm versions are ideal for use with laser applications at 1060nm, 1070nm, and 1075nm.

Fixed Laser Beam Expanders