eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm 30R/70T In-Line Cube Beamsplitter

×
Stock #20-173 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$275.80
Qty 1-5
C$275.80
Qty 6+
C$233.80
Volume Pricing
Request Quote
Get Product Downloads
Absolute Transmission (%):
70±5 @550nm

Product Details

Type:
Standard Beamsplitter

Physical & Mechanical Properties

Bevel:
Protective bevel as needed
Clear Aperture (%):
>90
Construction:
Cube
Dimensions (mm):
10.0 x 10.0 x 10.0

Optical Properties

Beam Deviation (arcmin):
≤3
Coating:
λ/4 MgF2 @ 550nm on Faces Multilayer Dielectric on Hypotenuse
Reflection/Transmission Ratio (R/T):
30/70
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Wavelength Range (nm):
400 - 700
Average Transmission (%):
70 ±10 from 400-700nm
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Additional Info

Note:
Absorptive Surface Treatment on Blackened Face

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Significantly Reduces Glare and Interference
  • 30/70 Reflection/Transmission Ratio
  • Ideal for In-Line Illumination
  • Cube Beamsplitters Also Available

TECHSPEC® In-Line Illumination Cube Beamsplitters are specialized versions of TECHSPEC® Cube Beamsplitters that include a proprietary surface treatment on one surface. This feature reduces glare, interference artifacts, and improves image contrast. Output is partially polarized, making TECHSPEC® In-Line Illumination Cube Beamsplitters suitable for illumination, specifically in applications sensitive to ghost reflections, and other applications where polarization is not a concern. TECHSPEC® In-Line Illumination Cube Beamsplitters feature an interference coating applied to the hypotenuse of one of the prisms to provide the designated reflection/transmission ratio. Absorption loss to the coating is minimal.

Note: If polarization sensitivity is critical to your application, we recommend using TECHSPEC® Polarizing Beamsplitters or TECHSPEC® Non-Polarizing Beamsplitters.