eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Aluminized, Half-Penta Prism

×
Stock #65-587 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$206.50
Qty 1-5
C$206.50
Qty 6+
C$165.20
Volume Pricing
Request Quote
Get Product Downloads
Coating:
VIS 0° & Aluminized
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Height (mm):
14.14
Surface Quality:
40-20
Type:
Half-Penta Prism
Dimensional Tolerance (mm):
±0.10
Angle Tolerance (arcmin):
±3
Bevel:
Protective bevel as needed
Image Orientation:
Right-Handed
Coating Specification:
Entrance/Exit Faces: Ravg ≤0.4% @ 425 - 675nm
Reflecting Surface: Ravg >85% @ 400 - 700nm w/Black Overpaint
Ray Deviation (°):
45
Wavelength Range (nm):
425 - 675
Width (mm):
10.00
Power (fringes) @ 632.8nm:
1.00
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Deviates Line of Sight by 45°
  • Combine with Schmidt Prism to Create Schmidt-Pechan Prism
  • Penta Prisms Also Available

Half-Penta prisms are used to deviate the line of sight by 45° without inverting or reverting the image. The reflecting surface is aluminized and over-coated with Inconel and black paint to increase efficiency. Combining a TECHSPEC® Half-Penta Prism with a corresponding size TECHSPEC® Schmidt Prism creates a Pechan prism pair. The Pechan prism pair will invert or revert the image while not deviating the line of sight. It can be used with converging or diverging light for system size reduction.

Half-Penta Prism Tunnel Diagram
Half-Penta Prism Tunnel Diagram

Technical Information

Dimensions
Stock No. A B C D
#65-587 10.00mm 10.82mm 2.07mm 14.14mm
#65-590 25.00mm 27.06mm 5.18mm 35.35mm