eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Aluminized, Schmidt Prism

×
Stock #47-259 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$226.80 C$252.00
Qty 1-5
C$226.80 C$252.00
Qty 6+
C$181.44 C$201.60
Volume Pricing
Request Quote
Get Product Downloads
Coating:
VIS 0° & Aluminized
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Height (mm):
16.5
Length (mm):
14.70
Surface Quality:
40-20
Type:
Schmidt Prism
Dimensional Tolerance (mm):
±0.1
Angle Tolerance (arcmin):
5.00
Bevel:
Protective bevel as needed
Image Orientation:
Right-Handed
Coating Specification:
Entrance/Exit Faces: Ravg ≤0.4% @ 425 - 675nm
Roof: Ravg >85% @ 400 - 700nm w/Black Overpaint
Ray Deviation (°):
45
Wavelength Range (nm):
400 - 700
Width (mm):
10.00
Power (fringes) @ 632.8nm:
1.00
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Ray Deviation of 45°
  • Right Handed Image
  • 5 Arcsecond Roof Angle Tolerance
  • Combine with Half-Penta Prism to Create Schmidt-Pechan Prism

Schmidt prisms are ideal for creating a right handed image with a ray deviation of 45°. They are similar in function to TECHSPEC® Amici Roof Prisms, however the 45° deviation makes Schmidt prisms especially useful in eyepiece assemblies and imaging systems requiring a path bend. The aluminized roof surfaces enhance the overall efficiency while the 5arcsecond roof angle tolerance increases the prism’s resolution. TECHSPEC® Schmidt Prisms can be combined with TECHSPEC® Half-Penta Prisms to create a Pechan prism.