eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Aperture x 75mm L High NA, Fused Silica Light Pipe

Fused Silica Light Pipe Homogenizing Rods

Fused Silica Light Pipe Homogenizing Rods
×
Stock #65-838 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$350.00
Qty 1-5
C$350.00
Qty 6+
C$280.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Light Pipe

Physical & Mechanical Properties

Clear Aperture CA (mm):
9
Length (mm):
75.00
Parallelism (arcmin):
5.00
Length Tolerance (mm):
±0.3
Light Source NA:
High

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
60-40
Entrance and Exit Aperture (mm):
10.00
Aperture Tolerance (mm):
±0.10
Image Orientation:
Light Homogenization
Wavelength Range (nm):
200 - 2200
Surface Flatness (P-V):

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

TECHSPEC® Fused Silica Light Pipe Homogenizing Rods utilize total internal reflection to homogenize non-uniform light sources regardless of their spectral characteristics. Their hexagonal configurations provide 35% less light loss than a comparable square configuration. Low Numerical Aperture (NA) sources require longer pipes to uniformly homogenize light while shorter pipes will sufficiently homogenize the output from high NA sources. TECHSPEC® Fused Silica Light Pipe Homogenizing Rods are made from UV Fused silica which is great for use with UV LED illumination sources. These homogenizing rods have excellent transmission in the UV. 

N-BK7 versions of our light pipe homogenizing rods are also available. TECHSPEC® Light Pipe Homogenizing Rod Mounts, specifically designed to hold our standard and fused silica families of light pipe homogenizing rods, are available; these mounts greatly simplify the handling and integration of these components.