eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Dia. 515nm 45°, Yb:YAG Laser Line Mirror

Yb:YAG ZERODUR Laser Line Mirrors

×
Stock #26-884 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$238.00
Qty 1+
C$238.00
Volume Pricing
Request Quote
Get Product Downloads
Design Wavelength DWL (nm):
515
Wavelength Range (nm):
509 - 520
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ZERODUR®
Angle of Incidence (°):
45
Diameter (mm):
10.00 +0.00/-0.20
Reflection at DWL (%):
99.8
Clear Aperture (%):
90
Coating:
Laser Mirror (515nm)
Coating Specification:
Rabs > 99.80% @ 515nm @ 45° AOI Ravg > 99.5% @ 509 - 520nm @ 45° AOI
Coating Type:
Dielectric
Parallelism (arcsec):
30
Surface Flatness (P-V):
λ/10
Surface Quality:
20-10
Thickness (mm):
2.00 +/-0.2
Type:
Laser Mirror
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 515nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • ZERODUR® Substrates Provide Near Zero Thermal Expansion
  •  >99.8% Reflectivity at Yb:YAG Harmonic Frequencies
  •  High Laser Damage Threshold Specifications

Yb:YAG ZERODUR Laser Line Mirrors combine the extremely low coefficient of thermal expansion of ZERODUR® substrates with the highly reflective TECHSPEC® Yb:YAG mirror coating. Featuring a coefficient of thermal expansion (CTE) of ±0.10 x 10-6/°C these mirrors are great for applications where the optics will be exposed to fluctuating temperatures. The Yb:YAG coating offers a high laser damage threshold compatible with both pulsed and continuous wave lasers. Yb:YAG ZERODUR Laser Line Mirrors are designed with precision polished substrates with λ/10 flatness and 20-10 surface quality. These mirrors are ideal for laser applications that include laser ablation, welding, drilling, cutting, and sintering.