eo_logo
 
Product added to cart

10mm Dia. x 10mm EFL Arton Plastic Asphere, Coated

×
Stock #90-323 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$89.78
Volume Pricing
Qty 1-10 C$89.78 each
Qty 11-49 C$74.20 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
10.00
Clear Aperture CA (mm):
8.00
Edge Thickness ET (mm):
3.1
Bevel:
Protective as needed
Flange Distance (mm):
8.28

Optical Properties

Effective Focal Length EFL (mm):
10.00 ±0.2
Numerical Aperture NA:
0.40
Back Focal Length BFL (mm):
8.28
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Arton Plastic
Coating:
BBAR (650-850nm)
Coating Specification:
Rabs <1.0% @ 650 - 850nm
f/#:
1.25
Wavelength Range (nm):
650 - 850
Conjugate Distance:
Infinite

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Superior Durability for Harsh Environments
  • High Heat Resistance
  • Low Water Absorbency

Arton® Plastic Aspheric Lenses are ideal alternatives to PMMA or polycarbonate plastic aspheric lenses for weight sensitive, harsh environment applications. Typical plastic substrates degrade in performance in hot or humid environments. Arton®, a polyolefin thermoplastic plastic substrate, maintains plastic’s high translucency and low birefringence, while featuring increased heat resistance and decreased water absorbency.

Technical Information

Compatible Mounts