eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Dia. X 10mm FL Uncoated, Double Sided Aspheric Lens

×
Stock #18-414 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$431.84
Qty 1-5
C$431.84
Qty 6+
C$345.77
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
10.00 +0.0/-0.025
Centering (arcmin):
<3
Clear Aperture CA (mm):
9
Edge Thickness ET (mm):
5
Center Thickness CT (mm):
7.60 ±0.1
Bevel:
None

Optical Properties

Effective Focal Length EFL (mm):
10.00
Back Focal Length BFL (mm):
7.06
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aspheric Design Wavelength (nm):
587.6
Asphere Figure Error, RMS @ 632.8nm:
0.4λ RMS and 2λ PV
Coating:
Uncoated
Surface Quality:
40-20
f/#:
1.00
Wavelength Range (nm):
330 - 2400
Radius R1=-R2 (mm):
8.818
Power (diopters):
100.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Designed for 1X Magnification
  • Ideal for Finite Conjugate Applications
  • 10 to 50mm Diameter Options

TECHSPEC® Double-Sided Aspheric Lenses are ideal for 1:1 imaging applications. Featuring high numerical apertures with an f/# of 1.0, these lenses are excellent for light collection and are available in 10 to 50mm diameters. These double-convex lenses, also known as bi-convex lenses, can be used to reduce the number of optical elements in a system while providing superior performance. TECHSPEC® Double-Sided Aspheric Lenses are optimized for 1X magnification, however the aspheric design accommodates up to 4X magnification with excellent performance.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
10mm Diameter, S-Mount Thick Optic Mount Fixed #63-951 C$54.39
Request Quote
  • In Stock
    ×
10mm Diameter, C-Mount Thick Optic Mount Fixed #63-980 C$79.38
Request Quote
  • In Stock
    ×