eo_logo
 
Product added to cart

10mm Dia x 40mm Focal Length, Spherical Mirror

×
Stock #46-233 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$26.25 C$52.50
Qty 1-49
C$26.25 C$52.50
Qty 50+
C$23.45 C$46.90
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±2
Surface Quality:
60-40
Surface Accuracy:
λ/4
Diameter (mm):
10.00 +0.00/-0.30
Effective Focal Length EFL (mm):
40.00
Radius of Curvature (mm):
80.00
Aperture (f/#):
f/4
Coating:
Protected Aluminum (400-2000nm)
Coating Specification:
Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Coating Type:
Metal
Back Surface:
Ground
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.30
Edge Thickness ET (mm):
3.16
Edges:
Ground
Radius R (mm):
80.0
Type:
Spherical Mirror
Wavelength Range (nm):
400 - 2000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Aluminum Coating
  • Ideal for UV, Visible, and IR Applications
  • Multiple Diameter and f/# Combinations Available

λ/4 Spherical Mirrors have flat rear surfaces and aluminum coated spherical front surfaces. These mirrors are ideal for applications in UV, VIS, and IR wavelength ranges.