eo_logo
 
Product added to cart

10mm Dia. x 6.6mm FL, VIS-EXT Coated Molded Aspheric Condenser Lens

Molded Aspheric Condenser Lenses

×
Stock #71-485 3 In Stock Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$84.59
Volume Pricing
Qty 1-10 C$84.59 each
Qty 11-49 C$76.43 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Condenser Lens
Note:
Click here for more information on the ISO 10110 surface quality specification.

Physical & Mechanical Properties

Diameter (mm):
10.00 +0.0/-0.3
Centering (arcmin):
≤30
Clear Aperture CA (mm):
8.00
Edge Thickness ET (mm):
0.46
Center Thickness CT (mm):
5.00 ±0.20
Bevel:
Protective as needed
Diameter of Asphere (mm):
10.0
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
6.60 @ 587.6nm
Numerical Aperture NA:
0.76
Back Focal Length BFL (mm):
3.30 +/-0.25
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±7
Coating:
VIS-EXT (350-700nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Surface Quality:
5/3 x 0.4; E 0.2
f/#:
0.66
Radius R2 (mm):
Plano
Wavelength Range (nm):
350 - 700
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Hardened for Improved Durability
  • High Numerical Apertures
  • Ideal for Illumination Applications

Molded Aspheric Condenser Lenses are pressed, hardened, and annealed to meet precise optical and mechanical specifications. The hardening process improves the durability of the lenses, making them less susceptible to thermal shock and scratching than traditionally polished lenses. These Molded Aspheric Condenser Lenses are ground and polished on the second surface, enhancing the overall precision of the lenses. Molded Aspheric Condenser lenses are ideal for a wide range of illumination and detection applications, including biotech instruments such as DNA sequencers and polymerase chain reaction (PCR) testing platforms.

Technical Information