eo_logo
 
Product added to cart

1.0mm Diameter, Sapphire Ball Lens

Sapphire and Ruby Ball Lenses

×
Stock #43-638 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$33.60
Qty 1-10
C$33.60
Qty 11+
C$26.95
Volume Pricing
Request Quote
Get Product Downloads
Porosity (%):
0.00
Specific Gravity (g/cm3):
3.98
Compressive Strength (psi):
300,000

Product Details

Type:
Ball Lens

Physical & Mechanical Properties

Diameter (mm):
1.00
Diameter Tolerance (μm):
±2.54

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sapphire (Al2O3)
Coating:
Uncoated
Wavelength Range (nm):
200 - 5500
Index of Refraction nd:
1.77
Sphericity (μm):
0.625
Wavelength Range (μm):
0.2 - 5.5

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
8.4

Environmental & Durability Factors

Melting Temperature (°C):
2053.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

Sapphire and Ruby Ball Lenses are both made from Al203. Ruby or Ruby-Doped sapphire owes its red color to traces of chromium oxide (chromium content for ruby balls is typically >0.5%). While their physical and chemical properties are similar, Sapphire has superior optical transmission. Ruby Ball Lenses are easier to see and handle for physical applications. Sapphire and Ruby Ball Lenses are ideal for improving signal coupling between fibers, emitters, and detectors. They are also used in endoscopy, bar code scanning, ball pre-forms for aspheric lenses, and sensor applications. Sapphire and Ruby Half-Ball Lenses are also available.  

For general information about ball lens, as well as how to calculate the NA and Focal Length, view Understanding Ball Lenses.