eo_logo
 
Product added to cart

10mm FL, 632nm, Visible Metalens Plate

×
Stock #86-931 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,050.00
Volume Pricing
Qty 1-9 C$1,050.00 each
Qty 10+ C$945.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Black absorptive aperture applied to metasurface

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+/-0.2
Thickness (mm):
0.70 ±0.07
Outer Dimensions (mm):
20.0 x 20.0
Inner Diameter (mm):
4

Optical Properties

Effective Focal Length EFL (mm):
10.00 ±2%
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Eagle XG
Numerical Aperture NA:
0.20
Coating:
Broadband 420-670nm AR Coating, backside Protective Overcoat, frontside
Coating Specification:
Broadband 420-670nm AR-Coating (Back surface only)
Rabs ≤1% from 420-670nm
Ravg ≤0.4% from 420-670nm
Design Wavelength DWL (nm):
632
Index of Refraction (nd):
1.5198 (435.8 nm), 1.5078 (643.8 nm)
Transmission (%):
76

Material Properties

Thermal Expansion:
31.7 x 10-7/°C (0-300°C)

Environmental & Durability Factors

Environmental Durability:
>= 200C, 1000hrs

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Flat, Space Saving Alternative to Traditional Lenses
  • Nanostructure Design Enables Efficient Manipulation of Light
  • Compact 0.7mm Thickness for Easy Integration into a Variety of Applications

Visible Metalens Plates are designed with an innovative nanostructure design to manipulate and focus light, offering a highly compact and high-performance alternative to traditional curved lenses. Featuring ultra-thin Eagle XG substrates, these lens plates are available for 532nm and 632nm design wavelengths in a range of focal lengths. These metalenses are available in a single lens construction, where an individual metalens is centered on the plate and surrounded by an absorptive aperture to reduce stray light, or an array construction, where one of each of the four smaller Metalenses are arranged on a single plate for versatility. Visible Metalens Plates are ideal for low SWaP, LIDAR, imaging, and beam shaping applications.

Note: The Metalens surface is very delicate, and contact should be avoided during cleaning and handling.  Visible Metalens Plates should be cleaned only using compressed air.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;