eo_logo
 
Product added to cart

10mm Length, Acktar Hexa-Black™ C-Mount Noise Reduction Extension Tube

See More by Acktar
10mm Length, Acktar Hexa-Black™ C-Mount Noise Reduction Extension Tube

10mm Length, Acktar Hexa-Black™ C-Mount Noise Reduction Extension Tube

10mm Length, Acktar Hexa-Black™ C-Mount Noise Reduction Extension Tube
×
Stock #15-480 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$228.20
Qty 1-5
C$228.20
Qty 6+
C$217.14
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
HBT-C1-10
Function:
Extension Tube (Fixed)
Technology:
Hexa-Black™

Physical & Mechanical Properties

Extension Length (mm):
10.0
Total Length (mm):
14.0
Outer Diameter (mm):
30.0
Clear Aperture CA (mm):
19.5

Optical Properties

Wavelength Range (nm):
200 - 5000

Threading & Mounting

Thread Type:
C-Mount

Material Properties

Absorbance (%):
99.9

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Acktar Hexa-Black™ Light Absorbing Technology
  • Reduce Stray Light and Noise in Imaging Systems
  • Near Zero Specular Reflectance at Grazing Angles
  • Stray Light Rejection Ratio up to 8 x 10-7

Acktar Hexa-Black™ C-Mount Noise Reduction Extension Tubes are used to increase the image distance in C-Mount imaging systems where stray light is a concern. Featuring Acktar’s Hexa-Black™ technology, these extension tubes provide extremely high absorbance of stray light at grazing angles up to 88°. The ultra-black Hexa-Black material is designed to have wide-band absorption from the UV to the MWIR, providing a stray light rejection ratio up to 8 x 10-7. Acktar Hexa-Black C-Mount Noise Reduction Extension Tubes enable higher signal-to-noise ratios (SNR) and lower noise in imaging systems than standard anodized aluminum tubes. Multiple lengths are available with male/female C-Mount threads at opposite ends; please contact us if your application requires a custom sized noise reduction extension tube.

Technical Information

Sample Image Using a Hexa-Black Tube (left) and Anodized Extension Tube (right)
Sample Image Using a Hexa-Black Tube (left) and Anodized Extension Tube (right)
Sample Image Using a Hexa-Black Tube (left) and Anodized Extension Tube (right)
Sample Image Using a Hexa-Black Tube (left) and Anodized Extension Tube (right)

Accessories

Title CompareStock Number  Price Buy
250 x 120mm Sheet of Hexa-Black Light Trap Material #37-836 C$414.40 Qty 6+ C$369.32   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Acktar Stray Light Control Products

Acktar Advanced Coatings produces light-absorbing components and materials to control stray light and eliminate noise from specular reflection.

View Now