eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Multi-Element Inner Aperture Plate

TECHSPEC Multi-Element Inner Aperture Plate

TECHSPEC Multi-Element Inner Aperture Plate #11-187: Multi-Element Inner Aperture Plate Kit
×
Stock #11-185 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$44.45
Qty 1-4
C$44.45
Qty 5+
C$39.62
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Aperture

Physical & Mechanical Properties

Clear Aperture CA (mm):
10.0
Construction:
Matte Black Anodized Aluminum (6061-T6)
Outer Diameter (mm):
28.05
Thickness (mm):
4.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

TECHSPEC® Multi-Element Inner Apertures provide complete control over beam shape and size in optical systems. Aperture diameters are available from 1mm to 15mm for applications that requiring small to large beam sizing. TECHSPEC® Multi-Element Inner Apertures feature a dull matte finish to reduce internal stray light and reflections. For optimal placement of the aperture within the system, use TECHSPEC® Multi-Element Spacer Rings and Spacer Tubes for precision positioning.

Note: The TECHSPEC® Multi-Element Inner Aperture Plate Kit (#11-187) offers our full range of aperture diameters at a reduced price.

Accessories

Title CompareStock Number  Price Buy
Multi-Element Inner Aperture Plate Kit #11-187 C$233.80 Qty 5+ C$206.36   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together