eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm NIR, Polarizing Cube Beamsplitter

TECHSPEC® Broadband Polarizing Cube Beamsplitters

×
Stock #49-870 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$410.20
Qty 1-5
C$410.20
Qty 6+
C$329.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture (%):
90
Construction:
Cube
Dimensions (mm):
10.0 x 10.0 x 10.0 ±0.1

Optical Properties

Beam Deviation (arcmin):
±3
Coating Specification:
Ravg <0.5% @ 700 - 1100nm
Extinction Ratio:
500:1
P-Polarization Transmission (%):
>90
S-Polarization Reflection (%):
>99
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Wavelength Range (nm):
700 - 1100
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Visible and NIR Coating Options Offered
  • 500:1 Extinction Ratio
  • AR Coated for <0.5% reflection per surface

TECHSPEC® Broadband Polarizing Cube Beamsplitters split randomly polarized light into two orthogonal, linearly polarized components. These beamsplitters offer transmission greater than 90% for P-polarized light and reflection greater than 99% for S-Polarized light across the entire design wavelength range. Each beamsplitter consists of a pair of precision high tolerance right angle prisms cemented together with a dielectric coating on the hypotenuse of one of the prisms. TECHSPEC® Broadband Polarizing Cube Beamsplitters have an anti-reflection (AR) coating applied to each face of the beamsplitter to achieve less than 0.5% reflection per surface. The beamsplitters are offered with both visible and NIR coatings.