eo_logo
 
Product added to cart

10mm Scale/100 Div, 21mm Dia. Eyepiece Reticle

×
Stock #30-066 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$238.00
Qty 1-4
C$238.00
Qty 5+
C$227.64
Volume Pricing
Request Quote

Specifications

General

NIST Certification:
No

Physical & Mechanical Properties

Diameter (mm):
21.00 +0.0/-0.1
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1
Overall Accuracy (μm):
±3
Centering (mm):
0.1
Line Width (mm):
0.01
Line Width Tolerance (mm):
±0.003

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • Designed for 1X Objective Power
  • 1, 5, or 10mm Scale Versions
  • 0.1 or 0.5 Inch Scale Versions

Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image and both are in simultaneous focus. These reticles are all designed for an objective power of 1X.

Frequently Purchased Together