eo_logo
 
Product added to cart

10mm Square Microlens Array Mount, 1.2mm Thick

Microlens Array Mounts

Microlens Array Mounts

×
Stock #25-835 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$107.10
Qty 1-25
C$107.10
Qty 26+
C$96.46
Volume Pricing
Request Quote

Specifications

General

Type:
Fixed
Type of Optics:
Square

Physical & Mechanical Properties

Clear Aperture CA (mm):
9.2 x 9.2
Outer Diameter (mm):
25.4
Construction:
Black Anodized Aluminum
Min. Thickness of Compatible Optics (mm):
1.20
Max. Thickness of Compatible Optics (mm):
1.20

Threading & Mounting

Size of Compatible Optics (mm):
10.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Easily Integrate Microlens Arrays into Optical Applications
  • Compatible with Various 25.4mm Outer Diameter Circular Optical Mounts
  • Includes Allen Wrench and M2 Screws

Microlens Array Mounts are designed to facilitate integration of 10mm square Microlens Arrays into optical applications. With an outer diameter of 25.4mm (1”), these mounts are specifically designed to be inserted into our C, S, and T-Mount Circular Optic Mounts, SM Lens Tubes, and our Compact Mirror and Lens Mounts. Microlens Array Mounts are constructed from black anodized aluminum and include an Allen wrench and two M2 Screws which secure the array within the mount. For permanently mounting a Microlens Array into a Microlens Array Mount, we recommend using Norland Optical Adhesive, NOA 61, or NOA 81; curing the adhesive can be achieved using our range of UV Curing products.

Frequently Purchased Together