eo_logo
 
Product added to cart

10mm Standard Schneider Compact VIS-NIR Lens

Schneider Compact VIS-NIR Lenses

×
Stock #59-821 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,166.40
Qty 1+
C$4,166.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
46.10
Maximum Diameter (mm):
31.5
Weight (g):
180

Optical Properties

Horizontal Field of View, 1/2" Sensor:
75.0°
Horizontal Field of View, 1" Sensor:
60°
Maximum Image Circle (mm):
16.00
Focal Length FL (mm):
10.00
Working Distance (mm):
92 - ∞
Aperture (f/#):
f/1.9 - f/16
Distortion (%):
<-2
Lens Wavelength Range:
VIS-NIR

Sensor

Maximum Sensor Format:
1"

Threading & Mounting

Filter Thread:
M62 x 0.75
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

Lenses with M62 x 0.75 filter thread require #59-825 filter thread adapter.
  • Up to 4/3", C-Mount Lens
  • Spectral Range of 400-1000nm with Color Corrected Options
  • 4.8mm to 50mm Focal Length

Schneider’s Standard VIS-NIR lenses can accommodate up to a 4/3" sensor (22mm image circle) but will need to be refocused when switching between VIS and NIR wavelengths.

Both series of lenses feature a robust mechanical design, lockable focus, lockable iris, and filter mount threads, making them ideal for typical industrial settings. The optical design is an excellent match for high pixel depth cameras. Their excellent optical performance over the entire working distance range corresponds perfectly to the capabilities of high resolution sensors.

Note: Lenses with M62 x 0.75 filter thread require #59-825 filter thread adapter.

Technical Information

Color Corrected VIS-NIR Lens Dimensions
Stock No. A B C D
#59-819 41.0mm 6.3mm 2.8mm 37.3mm
#64-764 40.9mm 3.75mm 2.5mm 31.5mm
#56-533 32.4mm 5.1mm 0.9mm 31.5mm
#56-534 42.7mm 5.8mm 1.2mm 31.5mm
#56-535 33.4mm 4.3mm 12.4mm 31.5mm
#56-536 36.9mm 3.8mm 8.2mm 31.5mm
#56-537 34.7mm 3.8mm 2.6mm 31.5mm
#59-820 74.0mm 3.8mm 4.3mm 42mm

Standard VIS-NIR Lens Dimensions
Stock No. A B C D
#59-821 46.1mm 4.1mm 0.3mm 37.3mm
#59-822 40.9mm 3.8mm 2.5mm 31.5mm
#59-823 34.7mm 3.8mm 2.6mm 31.5mm
#59-824 36.9mm 3.8mm 8.2mm 31.5mm

Accessories

Title CompareStock Number  Price Buy
Filter Thread Adapter for #59-821, #64-764 and #59-819 #59-825 C$188.16   Request Quote
  • In Stock
    ×

Frequently Purchased Together