eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm TFL Mount Camera Lens Spacer

10mm TFL Mount Camera Lens Spacer

10mm TFL Mount Camera Lens Spacer

10mm TFL Mount Camera Lens Spacer
×
Stock #12-774 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$53.76
Qty 1+
C$53.76
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory

Physical & Mechanical Properties

Total Length (mm):
14.0
Outer Diameter (mm):
45.0
Extension Length (mm):
10.0

Threading & Mounting

Mounting Threads:
TFL Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • APS-C (27.9mm), TFL-Mount Lens or M40 Mount Lens
  • Greater than 30 MegaPixels, 3.45µm Pixel Size Sensors
  • High Resolution, Compact APS-C Lens (CA)
  • 35mm to 100mm Focal Length

TECHSPEC® CA (Compact APS) Series Fixed Focal Length Lenses are designed for high resolution large format sensors. Covering the APS-C format sensors with a 28mm image circle, these lenses feature a TFL Mount. TFL Mounts feature an M35 x 0.75 thread with a 17.5mm flange distance, and offers the same flange distance, robustness, and ease of use as a C-Mount. TECHSPEC® CA Series Fixed Focal Length Lenses offer a compact size while accommodating large format sensors, making them ideal for machine vision and factory automation applications.

These lenses won the 3rd place 2020 Inspect Award and the Silver-Level 2020 VSD Innovators Award.