eo_logo
 
Product added to cart

10mW, 450nm Blue Alignment Laser Diode Module

Violet Alignment Laser Diode

×
Stock #19-465 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$514.50
Qty 1-9
C$514.50
Qty 10+
C$463.40
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
-10 to 50
Operating Voltage (V):
5
Output Power (mW):
10
Wavelength (nm):
450.00
Wavelength Tolerance (nm):
±5
Power Supply:
Power Supply Required and Sold Separately:
USA: #83-855
Europe: #83-855
Japan: #13-640
Korea: #33-770
China: #83-855
Modulation Frequency (kHz):
0 - 10
Beam Diameter (mm):
3.5 typical
Beam Divergence (mrad):
<1.0
Laser Class - CDRH:
IIIb
Color:
Blue
Length (mm):
36.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • TTL Modulation up to 10kHz
  • Circular Beam Profile
  • Focus Adjustable

Violet and Blue Alignment Laser Diodes are ideal for alignment and sensing applications. Available with output power options ranging from 1 to 100mW, these lasers are commonly integrated into visual-based systems or monochromatic vision systems. Because monochromatic vision systems are typically illuminated with green or red lights, a 405 or 450nm alignment laser can be easily filtered out without affecting the system’s illumination. These lasers feature simple operation due to the integrated optics and electronics and are easily powered via a 5VDC source. Violet and Blue Alignment Laser Diodes feature an external focusing mechanism and accept interchangeable projection heads.

Note: Power supply and mounting bracket sold separately.