eo_logo
 
Product added to cart

1.0" Straight Mirror Mount

Mirror Mount

×
Stock #33-501 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$112.70
Qty 1+
C$112.70
Volume Pricing
Request Quote
Get Product Downloads
Resolution (inches):
0.015
Fine Tip Angle (°):
15
Type of Mount:
1.0" Straight
Adjustment Screw Pitch (inches):
0.015
Mounting Plate Size (inches):
1.0 Sq.
Centerline Height (inches):
0.5

Product Details

Type:
Adjustable - Tip-Tilt
Type of Optics:
Square or Rectangular

Physical & Mechanical Properties

Weight (lbs):
0.1
Construction:
Black Anodized Aluminum, Stainless Steel
Fine Tilt Angle (°):
15

Threading & Mounting

Size of Compatible Optics (mm):
3.0 - 25.4
Compatible Post:
¼-20, 5/16, 10-32

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • 1.0” or 1.5” Square Mounting Surface
  • Two Fine Adjustment Screws (64-Pitch) Allow for Tilting
  • Models with Pre-Mounted λ/4 Mirror Available
  • Straight or Angle Configuration Options Available

Small Mirror Mounts are available with a 1.0” or 1.5" square mounting surface. These optical mirror mounts feature two stainless steel fine-resolution (64-pitch) mounting screws that provide precise tilting of the mounting surface in two directions. These optical mirror mounts are suitable for mounting to most post mounts. Small Mirror Mounts are constructed of black anodized aluminum and each type has an option for an included fixed mirror. These mounts feature mounting holes in various sizes, including ¼-20 and 10-32. 

#33-501
#33-501