eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10X, 1064nm Scorpii® Nd:YAG Beam Expander

10X, 1064nm LCht Fixed YAG Beam Expander, #37-069

×
Stock #37-069 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$266.00
Qty 1-9
C$266.00
Qty 10+
C$238.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Beam Expander
Style:
Fixed Magnification

Physical & Mechanical Properties

Length (mm):
114.20
Weight (g):
164
Housing Diameter (mm):
29.95/39.95

Optical Properties

Angle of Incidence (°):
0
Coating:
NIR II (750-1550nm)
Design Wavelength DWL (nm):
1064
Entrance Aperture (mm):
3.5
Exit Aperture (mm):
27
Expansion Power:
10X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Transmission (%):
>96 (nominal)
Transmitted Wavefront, P-V:
<λ/4 @ 1064nm for Input Beam ≤1.5mm (by design)
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Wavelength Range (nm):
1064
Divergence Adjustment:
None

Threading & Mounting

Mounting Threads:
M22 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
  • Fixed Magnifications Available from 2X to 10X
  • Designed for OEM Integration without Divergence Adjustment

TECHSPEC® Scorpii® Nd:YAG Beam Expanders are designed for beam expansion applications such as laser engraving and material processing. These beam expanders feature AR coatings and high transmissions. AR coated for the Nd:YAG laser wavelengths 355nm, 532nm, and 1064nm, these beam expanders are available in multiple fixed magnifications from 2X to 10X with M22 x 0.75 threading. TECHSPEC Scorpii Nd:YAG Beam Expanders are a cost-effective solution for system integration. Ideal for OEM quantities, these beam expanders can quickly meet prototyping and application timelines.

TECHSPEC Scorpii® Nd:YAG Beam Expander Kits are also available. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

532nm versions are compatible with popular 530nm laser applications, and 1064nm versions are ideal for use with laser applications at 1060nm, 1070nm, and 1075nm.

Fixed Laser Beam Expanders

Accessories

Title CompareStock Number  Price Buy
1064nm Scorpii® Nd:YAG Beam Expander Kit #39-056 C$1,190.00 Qty 10+ C$1,050.00   Request Quote
  • Contact Us
    ×
532nm Scorpii® Nd:YAG Beam Expander Kit #39-055 C$1,190.00 Qty 10+ C$1,050.00   Request Quote
  • Contact Us
    ×
355nm Scorpii® Nd:YAG Beam Expander Kit #39-054 C$1,190.00 Qty 10+ C$1,050.00   Request Quote
  • Contact Us
    ×
C-Mount Male to M22 x 0.75 Female Step-Down Adapter #34-770 C$70.00 Qty 10+ C$63.00   Request Quote
  • In Stock
    ×
M30 x 1.0 Male to M22 x 0.75 Female Step-Down Adapter #34-771 C$70.00 Qty 10+ C$63.00   Request Quote
  • In Stock
    ×
M16 x 0.5 Male to M22 x 0.75 Female Step Up Adapter #35-436 C$70.00 Qty 10+ C$63.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together