eo_logo
 
Product added to cart

10X 120i Plan APO Infinity Corrected Objectives

#15-943: 10X 120i Infinity Corrected Objective

#15-943: 10X 120i Infinity Corrected Objective

#15-943: 10X 120i Infinity Corrected Objective
×
Stock #15-943 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,330.00
Qty 1+
C$1,330.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Horizontal Field of View, 1/2" Sensor:
0.64mm
Horizontal Field of View, 2/3" Sensor:
0.88mm
Horizontal Field of View, 1" Sensor:
1.28mm
Focal Length FL (mm):
12.00
Length (mm):
64.00
Length excluding Threads (mm):
64.00
Magnification:
10X
Maximum Diameter (mm):
35
Numerical Aperture NA:
0.28
Mounting Threads:
1" x 32 TPI
Compatible Tube Lens Focal Length (mm):
Focal Length: 120mm
Type:
Microscope Objective
Resolving Power (μm):
1.0
Depth of Field (μm):
3.60
Operating Temperature (°C):
+10 to +40
Working Distance (mm):
14.7
Weight (g):
130
Wavelength Range (nm):
400 - 700
Style:
Infinity Corrected
Manufacturer:
Edmund Optics®
Field Number (mm):
17.6
Parfocal Length (mm):
78.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Up to 43% Smaller than Industry Standard Systems
  • Optimized Performance up to 1.1” Sensor
  • Ideal for Life Science and Industrial Applications
  • Winner of the 2023 Bronze VSD Innovators Award

Edmund Optics® 120i Plan APO Infinity Corrected Objectives are infinite conjugate microscope objectives that offer exception image flatness and chromatic correction over 400-700nm. These objectives were designed for a 1.1” sensor to offer a large field of view and reliable image quality for high-throughput imaging applications. Ideal for life science and machine vision applications such as microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection.

These objectives won the 2023 Bronze VSD Innovators Award.