eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10X, 532nm Vega® Nd:YAG Laser Line Beam Expander

10X, 532nm DA Beam Expander, #35-116

×
Stock #35-116 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$693.00
Qty 1-9
C$693.00
Qty 10+
C$609.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Beam Expander
Style:
Fixed Magnification

Physical & Mechanical Properties

Length (mm):
83.10
Weight (g):
175
Housing Diameter (mm):
39.95

Optical Properties

Angle of Incidence (°):
0
Coating:
Laser V-Coat (532nm)
Design Wavelength DWL (nm):
532
Entrance Aperture (mm):
7.5
Exit Aperture (mm):
26
Expansion Power:
10X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Transmission (%):
>98.5 (nominal)
Transmitted Wavefront, P-V:
<λ/10 for 2.3mm input beam (nominal, λ = DWL)
Coating Specification:
Rabs <0.25% @ 532nm
Wavelength Range (nm):
500 - 570
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns, 20Hz
Divergence Adjustment:
Rotating Optics
Damage Threshold, Pulsed:
5 J/cm2 @ 532nm, 10ns, 20Hz

Threading & Mounting

Mounting Threads:
Input: Male M30 x 1
Output: Female M34 x 0.5 (not intended for use)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • AR Coated for Laser Wavelengths: 266nm, 355nm, 405nm, 532nm, 1064nm, and 1940nm
  • Fixed Magnifications Available from 1.5X to 20X
  • Divergence Adjustable through Rotating Optical Design

TECHSPEC® Vega® Laser Line Beam Expanders are designed for demanding laser applications including laser materials processing, medical, and research. These compact beam expanders are optimized at common laser wavelengths, including Nd:YAG wavelengths, for high performance transmitted wavefront, with designs achieving λ/10 transmitted wavefront error. To ensure compatibility with high power lasers, these beam expanders are designed to prevent ghost images from focusing on internal surfaces. TECHSPEC Vega Laser Line Beam Expanders easily mount with M30 x 1 threading and provide excellent value both for single unit purchases as well as volume integration.

Note: The length of these beam expanders will change upon divergence adjustment, typically by 1 to 2mm from the specified length.

TECHSPEC® Vega® Broadband Beam Expanders are also available. For more cost sensitive applications, Edmund Optics also offers TECHSPEC Scorpii® Nd:YAG Beam Expanders. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

To learn more about the difference between the 2µm and 2µm low OH- content beam expanders, along with the different types of fused silica, review our UV vs. IR Grade Fused Silica application note.

532nm versions are compatible with popular 515nm laser applications, and 1064nm versions are ideal for use with laser applications at 1030nm, 1070nm, and 1080nm.

Fixed Laser Beam Expanders

Title CompareStock Number  Price Buy
M27 x 1.0 to M30 x 1.0 Adapter #14-666 C$64.40 Qty 10+ C$56.00   Request Quote
  • In Stock
    ×
C-Mount Male to M30 x 1.0 Female Step-Up Adapter #35-474 C$61.60 Qty 10+ C$54.60   Request Quote
  • In Stock
    ×
M24 x 0.5 Male to M30 x 1.0 Female Step-Up Adapter #35-475 C$61.60 Qty 10+ C$54.60   Request Quote
  • In Stock
    ×
M22 x 0.75 Male to M30 x 1.0 Female Step-Up Adapter #35-476 C$61.60 Qty 10+ C$54.60   Request Quote
  • In Stock
    ×
M16 x 0.75 Male to M30 x 1.0 Female Step-Up Adapter #35-477 C$61.60 Qty 10+ C$54.60   Request Quote
  • In Stock
    ×
SM1 Male to M30 x 1.0 Female Step-Up Adapter #35-478 C$61.60 Qty 10+ C$54.60   Request Quote
  • In Stock
    ×
Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

Gaussian Beams Calculator

Gaussian Beam Propagation

Many lasers are assumed to have a Gaussian profile, and understanding Gaussian beam propagation is crucial for predicting real-world performance of lasers.

View Now

Advantages of Using Beam Expanders

Learn more about the advantages of using beam expanders in laser optics applications, with examples on spot size and beam size, at Edmund Optics.

View Now

Rotating vs. Sliding Beam Expander Divergence Adjustment

Sliding focusing mechanisms for laser beam expanders cause less beam wander than rotating focusing mechanisms, but they use more complex mechanics and are typically more expensive.

View Now

The Unintuitive Balancing Act of Beam Expander Properties to Maximize Focused Spot Intensity

Surprisingly, intentionally clipping a laser beam going through a higher magnification beam expander can be the optimal solution.

View Now

Vega™ Laser Line Beam Expanders

The TECHSPEC® Vega™ Laser Line Beam Expanders from Edmund Optics® are divergence adjustable to compensate for input beam divergence.

View Now

How to Design your own Beam Expander Using Stock Optics

Are standard beam expanders not meeting your application requirements? Learn how to design your own beam expander using stock optics at Edmund Optics.

View Now

Can A Beam Expander be Used in Reverse?

Beam expanders can be used in reverse to decrease a laser beam's diameter, but divergence will be increased.

View Now

Beam Expander Selection Guide

Not sure which beam expander will work best in your application? Check out EO's Beam Expander Selection Guide to easily compare each type at Edmund Optics.

View Now

Beam Expander Testing

Shack-Hartmann wavefront sensors are used to test the transmitted wavefront error of laser beam expanders, predicting the real-world performance of the beam expander.

View Now

Laser Beam Expanders

Laser beam expanders are critical for reducing power density, minimizing beam diameter at a distance, and minimizing focused laser spot size.

View Now

Laser Optics Lab: Beam Expander Configurations & Designs

Laser beam expanders consist of transmissive configurations, with Galilean or Keplerian designs, and reflective configurations, which use a series of mirrors, similar to microscope designs.

View Now

Laser Beam Quality: Beam propagation and quality factors: A primer

I thought beam expanders increased a laser beam's size. How can that help me to get a smaller spot?

Is there any means to automatically modulate (via a computer) the waist of a Gaussian beam emerging from a lens?

Beam Expander

Collimated Light

Sliding Focusing Mechanism

What are the advantages of increasing lens diameter in high-power optical systems?

Increasing the diameter of optical components reduces power or energy density in a system, reducing the likelihood of laser-induced damage in high-power...

View Now

Beam Diameter

Beam Divergence

Beam Width

Bezel

Divergence

Gaussian Beam

Strehl Ratio

Light Sheet Microscopy

Light sheet fluorescence microscopy uses a 2D laser sheet to illuminate a thin slice of the sample and excite fluorescence, reducing phototoxicity and damage.

View Now

Free-Space Optical Communication – TRENDING IN OPTICS: EPISODE 6

Free-space optical (FSO) communications transmit information wirelessly through the air using lasers with improved bandwidth. Learn more!

View Now

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Uncertainty in LIDT Specifications

Laser induced damage threshold (LIDT) of optics is a statistical value influenced by defect density, the testing method, and fluctuations in the laser.

View Now

Different Types of LIDT Specifications

Not all optical components are tested for laser-induced damage threshold (LIDT) and testing methods differ, resulting in different types of LIDT specifications.

View Now

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

View Now

Laser Damage Threshold Testing

Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

View Now

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Clear Aperture (CA)

Laser

Laser Damage Threshold

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now