eo_logo
 
Product added to cart

10X Compound Lens Magnifier

×
Stock #35-359 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$48.30
Qty 1-4
C$48.30
Qty 5+
C$46.20
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.25
Length (inches):
5.00
Diameter of Included Lens (inches):
1.00
Magnification:
10X
Working Distance (inches):
1.0
Weight (g):
42.52

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • High Power, Handheld Design
  • Dual Element Glass Optical System
  • Ideal for Critical Viewing Applications
  • Features Knurled Handle