eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10X Arcturus® HeNe Beam Expander

10X HeNe Fixed Beam Expander, #55-578

×
Stock #55-578 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$721.00
Qty 1-4
C$721.00
Qty 5+
C$630.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Beam Expander
Style:
Fixed Magnification

Physical & Mechanical Properties

Length (mm):
118.00
Weight (g):
458
Housing Diameter (mm):
50

Optical Properties

Angle of Incidence (°):
0
Coating:
BBAR (450-750nm)
Design Wavelength DWL (nm):
633
Entrance Aperture (mm):
2
Exit Aperture (mm):
27
Expansion Power:
10X
Focus Range:
1.2m - ∞
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Transmitted Wavefront, P-V:
<λ/4 @ 633nm for Input Beam ≤1mm
Coating Specification:
Rabs <0.4% @ 630 - 670nm
Ravg <0.6% @ 450 - 750nm
Wavelength Range (nm):
450 - 750
Divergence Adjustment:
Non-Rotating Optics

Threading & Mounting

Mounting Threads:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • AR Coated for HeNe Laser Wavelength of 633nm
  • Fixed Magnifications Available from 3X to 20X
  • Divergence Adjustable with Non-Rotating Optics

TECHSPEC® Arcturus® HeNe Beam Expanders offer high performance optical designs packaged in a precise opto-mechanical platform. Two full rotations of the adjustment knurl provide smooth movement for the optics in order to vary the output from collimated to the minimum focus distance of 1.2 meters. The precise adjustment mechanism keeps optics from rotating, which helps maintain bore sight accuracy and a minimally aberrated beam. Adjustment lock secures position. TECHSPEC® Arcturus® HeNe Beam Expanders are easily secured to both metric and English threaded mounts. Four tapped holes (two M6 on 25mm centers and two ¼-20 on 1" centers) are located near the middle of the assembly for mounting.

For more cost sensitive applications, Edmund Optics also offers TECHSPEC Scorpii® Nd:YAG Beam Expanders. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

Fixed Laser Beam Expanders

Technical Information

 

Beam Expander Mounting Configurations.

Click on an item below to be brought to that item's product page.