eo_logo
 
Product added to cart

1.0X, High Resolution Inline Telecentric Lens

×
Stock #65-027 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,347.00
Qty 1+
C$4,347.00
Volume Pricing
Request Quote
Get Product Downloads
Resolving Power, Image Space (μm):
5.20
Compatible Light Guide/Source:
1/4" (0.312")

Product Details

Type:
Telecentric Lens
Style:
In-Line Illumination

Optical Properties

Horizontal Field of View, 2/3" Sensor:
8.8mm
Numerical Aperture NA, Object Side:
0.072
Working Distance Tolerance (mm):
±1.00
Primary Magnification PMAG:
1X
Working Distance (mm):
120.00
Aperture (f/#):
f/7 - Closed
Distortion (%):
≤0.05
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mount:
C-Mount

Additional Info

Note:
Magnification Tolerance %: ±3

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed for High Resolution Imaging
  • In-line Illumination Port (0.312" Ferrule)
  • 2/3" Max. Sensor Format

This line of high resolution telecentrics was designed to allow of in-line illumination. This make them ideal for applications that need intense and direct illumination. The coaxial port accepts ¼" fiber bundles with a 0.312" ferrule diameter, which readily connects to our wide selection of light guides and illuminators.

The lenses feature a standard C-Mount threading to connect to the most common 2/3" and smaller machine vision cameras. Designed to have =0.05% distortion, these lenses are perfect for challenging measurement applications.