eo_logo
 
Product added to cart

10X Inspection Loupe

10X Inspection Loupe

10X Inspection Loupe

×
Stock #29-122 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$21.70
Qty 1+
C$21.70
Volume Pricing
Request Quote

Specifications

Physical & Mechanical Properties

Dimensions (mm):
38 x 38
Weight (g):
13.6

Optical Properties

Magnification:
10X

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Magnifications from 2.25X to 30X
  • Built-in High Intensity LED Lights
  • Ideal for Close Inspection

LED Handheld Magnifiers provide fixed magnifications from 2.25X to 30X in either a handheld magnifier, wide view magnifier, or eye loupe format. The 5X magnifier, 10X magnifier, and 20X eye loupe all feature white LED ring lights surrounding the main lens for even light distribution and clear viewing. In addition to the white LED ring light, the wide view magnifier features an additional 365nm UV LED ring light for illuminating objects that fluoresce. LED Handheld Magnifiers are battery powered, lightweight, and ergonomically designed for ease of use. These magnifiers and loupes are ideal for a wide range of applications such as industrial defect inspection, forensic science, and quality assurance.  

Related Products

Frequently Purchased Together