eo_logo
 
Product added to cart

10X Mitutoyo Telecentric Objective

See More by Mitutoyo

3X (#56-985) & 5X (#56-986)

3X (#56-985) & 5X (#56-986) 3X Mitutoyo Telecentric Objective, #56-985
×
Stock #56-987 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,105.88
Qty 1+
C$2,105.88
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
375-039
Type:
Microscope Objective
Note:
Image is formed 280mm from specimen (170mm from the mounting flange)
Style:
Finite Conjugate
Manufacturer:
Mitutoyo

Physical & Mechanical Properties

Length (mm):
59.00
Length excluding Threads (mm):
59.00
Maximum Diameter (mm):
30
Weight (g):
95

Optical Properties

Horizontal Field of View, 1/2" Sensor:
0.64mm
Horizontal Field of View, 2/3" Sensor:
0.88mm
Focal Length FL (mm):
17.50
Magnification:
10X
Numerical Aperture NA:
0.21
Resolving Power (μm):
1.31
Depth of Field (μm):
6.20
Field of View, 24 Diameter Field Eyepiece (mm):
2.4
Field of View, 18 Diameter Field Eyepiece (mm):
1.8
Working Distance (mm):
51
Wavelength Range (nm):
435 - 655
Parfocal Length (mm):
110
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M26 x 36 TPI

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +40
Operating Humidity:
20 - 80%

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Long Working Distances Allow for Integration into Machine Vision Measurement Systems
  • Compact Design and Long Parfocal Length Simplifies Mounting
  • Tube Available for Use with C-Mount Cameras
  • Aluminum Alloy Housing

Mitutoyo Telecentric Objectives are ideal for high-resolution, high power machine vision measurement and optical gauging systems. With powers up to 100X, these objectives can be used for semiconductor production and inspection, and in metrology, quality assurance, and R&D laboratories. These objectives are constructed of an aluminum alloy housing. Mitutoyo Telecentric Objectives have a compact design and a long parfocal length that simplifies mounting. They are easily integrated into C-Mount imaging systems with our Mitutoyo C-Mount Camera Tube #56-992.

Edmund Optics is the main source for Mitutoyo Objectives. Place your orders now for these in demand quality products.

Technical Information

 
Magnification A B C D E Stock No.
1X 49 10 16.5 31.5 31.5 #56-984
3X 33 10 18 25 28 #56-985
5X 49 10 17 25 28 #56-986
10X 59 10 14.5 30 30 #56-987
20X 90 14.5 23 33 39 #87-228
50X 97 14.7 23 33 39 #87-229
100X 104 14.1 23 33 39 #87-230

Related Products

Frequently Purchased Together