eo_logo
 
Product added to cart

10X Peak Measuring Loupe w/ Linear Scale and Crosshair

Linear Scale

Linear Scale Crosshair Scale Loupe with Scale
×
Stock #39-102 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$180.60
Qty 1-4
C$180.60
Qty 5+
C$161.42
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.00
Diameter of Included Lens (inches):
0.75
Diameter of Compatible Reticle (mm):
35.00
Working Distance (inches):
0.65

Physical & Mechanical Properties

Height (inches):
1.75

Optical Properties

Magnification:
10X

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • 7X and 10X Magnifications Available
  • Choose from Loupe, Illuminated Loupe and Loupe Sets
  • Reticle Included with Each Option

Peak 7X or 10X Measuring Loupes come with a removable glass reticle scale placed in direct contact with the work to be measured for precise comparison. Additional reticles are also available. All models feature smooth-helicoid twist focus and fully coated achromatic lens systems for color correct flat field viewing. Peak 7X or 10X Measuring Loupes are offered in with a singular loupe, an illuminated loupe, and loupe sets. The included lens features a 0.75” diameter.