eo_logo
 
Product added to cart

12mm Focal Length Lens, 1.1" Sensor Format

Compact Fixed Focal Length Lenses for 1.1” Sensors

Compact Fixed Focal Length Lenses for 1.1” Sensors

×
Stock #14-111 Contact Us
×
Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,529.50
Volume Pricing
Qty 1+ C$1,529.50 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
Compact 1.1” Fixed Focal Length Lenses
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
36.10
Maximum Diameter (mm):
42.0
Outer Diameter (mm):
42
Weight (g):
98.3

Optical Properties

Horizontal Field of View @ Max Sensor Format:
60.5°
Horizontal Field of View, 1.1" Sensor:
60.5°
Maximum Image Circle (mm):
17.60
Focal Length FL (mm):
12.00
Working Distance (mm):
300 - ∞
Aperture (f/#):
f/2.8 - f/16
Distortion (%):
-0.5
Maximum Distortion (%):
-0.5
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.1"
Pixel Size (μm):
3.45

Threading & Mounting

Filter Thread:
M40.5 x 0.50
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • 1.1" Sensor, C-mount Lens
  • Compact Size and Lightweight
  • 8mm to 50mm Focal Length

Compact Fixed Focal Length Lenses for 1.1” Sensors are designed for 1.1” format camera sensors with a 17mm diameter image circle. Their f/2.8 designs allow for small, compact sizes ideal for space constrained applications. These lenses are lightweight and available in a range of focal lengths from 8mm to 50mm. Compact Fixed Focal Length Lenses for 1.1” Sensors feature standard C-Mount lens mounts with both locking iris and locking focus for integration into industrial machine vision applications.