eo_logo
 
Product added to cart

16mm Focal Length Lens, 1.1" Sensor Format

Compact Fixed Focal Length Lenses for 1.1” Sensors

Compact Fixed Focal Length Lenses for 1.1” Sensors

×
Stock #14-112 In Stock
×
Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,456.00
Qty 1+
C$1,456.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length (mm):
35.20
Filter Thread:
M34 x 0.50
Maximum Diameter (mm):
39.5
Weight (g):
91.4
Maximum Image Circle (mm):
17.60
Horizontal Field of View @ Max Sensor Format:
48.2°
Horizontal Field of View, 1.1" Sensor:
48.2°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
16.00
Maximum Sensor Format:
1.1"
Working Distance (mm):
300 - ∞
Mount:
C-Mount
Aperture (f/#):
f/2.8 - f/16
Distortion (%):
-0.5
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • 1.1" Sensor, C-mount Lens
  • Compact Size and Lightweight
  • 8mm to 50mm Focal Length

Compact Fixed Focal Length Lenses for 1.1” Sensors are designed for 1.1” format camera sensors with a 17mm diameter image circle. Their f/2.8 designs allow for small, compact sizes ideal for space constrained applications. These lenses are lightweight and available in a range of focal lengths from 8mm to 50mm. Compact Fixed Focal Length Lenses for 1.1” Sensors feature standard C-Mount lens mounts with both locking iris and locking focus for integration into industrial machine vision applications.