eo_logo
 
Product added to cart

110mm Travel, Ultra Precision Linear Motor Stage, Integrated Controller, Linear Encoder

See More by Zaber™
×
Stock #70-564 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$12,698.00
Qty 1+
C$12,698.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric
Encoder:
Yes
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber Technologies Inc.
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Type of Motor:
Moving Magnet Track Linear Motor
Encoder Type:
Linear Analog Encoder

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Crossed-Roller Bearing
Stage Size (mm):
245 x 151.5
Travel (mm):
110
Accuracy (μm):
1
Height (mm):
44
Load Capacity (kg):
12
Repeatability (μm):
<0.08
Speed (mm/s):
0.00061 - 1200
Weight (kg):
3.76

Electrical

Maximum Operating Current (mA):
3000

Hardware & Interface Connectivity

Type of Drive:
Moving Magnet Track Linear Motor
Power Supply:
Power Supply Required and Sold Separately:
USA: #70-960
Europe: #70-960
Japan: #23-662
Korea: #33-773
China: #70-960
Computer Interface:
RS-232

Environmental & Durability Factors

Operating Temperature (°C):
10 - 40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • 60, 110, 210mm Travel Options
  • Up to 1200mm/s Speed
  • Ultra-High Repeatability and Accuracy

Zaber™ Ultra High Precision Linear Motorized Stages are computer-controlled linear stages that utilize a moving magnet track linear motor and centrally located encoder to accurately and precisely position optical components or subsystems. These stages can connect directly to a computer’s USB or RS-232 port and are compatible with Zaber Launcher and Zaber’s Motion Library for quick set up and intuitive automation and control. The linear analog encoder has 1nm count size ensuring 1µm positional accuracy, < 0.08µm repeatability, and consistent minimal incremental movement steps down to 20nm. Zaber™ Ultra High Precision Linear Motorized Stages are driven by non-cogging ironless linear motors which allow for speeds up to 1200mm/s with a minimum speed and speed resolution of 0.61mm/s. These stages are designed with metric tapped holes for mounting and an indexed knob and push switch for manual control when needed.

Accessories

Title CompareStock Number  Price Buy
48V Universal Isolated PS, 6.5A #70-962 New C$274.40   Request Quote
  • In Stock
    ×
48V Universal Isolated PS, 3.7A #70-961 New C$154.00   Request Quote
  • In Stock
    ×
48V Universal Isolated PS, 1.2A #70-960 New C$50.40   Request Quote
  • In Stock
    ×

Related Products

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw