eo_logo
 
Product added to cart

113.3mm, RGB, MicroBrite Diffuse Darkfield Ring Lights

See More by Advanced Illumination
Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights

Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights

×
Stock #18-566 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,589.00
Qty 1+
C$1,589.00
Volume Pricing
Request Quote
Get Product Downloads
Color:
RGB
Connector:
C1
Height (mm):
15.7
Inner Diameter (mm):
74.9
Input Voltage (V):
24V
Model Number:
DF198-115RGBC1
Operating Temperature (°C):
0 - 60
Outer Diameter (mm):
113.3
Dimensions (mm):
113.3 x 74.9 x 15.7
Mounting Threads:
M4 x 4
Weight (g):
128.8
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Type of Illumination:
LED Illuminator
Note:
Optional Controller #18-645 available
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Maximum Input Current:
0.95A
Illumination Mode:
Constant
Environmental Rating:
IP40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Ideal for Visually Enhancing Surface Defects
  • High Light Output up to 47,000 Lux
  • Multiple Working Distances Between Darkfield and Brightfield
  • Required Power Supply and Optional Manual Intensity Adjustment Sold Separately

Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights provide high performance diffuse illumination at narrow angles in a compact form factor. At short working distances, the curved, diffuse lens allows for darkfield illumination while longer working distances allow for both darkfield and brightfield illumination. These ring lights can be used with optional potentiometers to manually adjust LED intensity and can be used to produce a brightfield effect when the working distance is greater than the ring light’s outer diameter. Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights are available in multiple sizes and are ideal for applications requiring visual enhancements of surface defects.

Note: Requires 24V power supply #66-855. See specific product notes for compatibility with Manual Intensity Adjustment (#89-555) or DC-100E Single Output Controller (#18-645)