eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1150nm, 12.5 x 17.6mm, Dichroic Shortpass Filter

TECHSPEC Dichroic Shortpass Filters

×
Stock #86-686 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$190.40
Qty 1-5
C$190.40
Qty 6+
C$147.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Dichroic Filter

Physical & Mechanical Properties

Dimensions (mm):
12.5 x 17.6
Length (mm):
17.60
Thickness (mm):
1.05
Thickness Tolerance (mm):
±0.1
Width (mm):
12.50
Dimensional Tolerance (mm):
+0.0/-0.2
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2

Optical Properties

Angle of Incidence (°):
45
Cut-Off Wavelength (nm):
1,150.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
P-Polarization Transmission (%):
>80
Reflection (%):
>97 Average Polarization
Reflection Wavelength (nm):
1207 - 1495
S-Polarization Transmission (%):
>80
Surface Quality:
60-40
Transmission (%):
>85 Average Polarization
Transmission Wavelength (nm):
598 - 1104
Transmitted Wavefront, RMS:
λ/4
Cut-Off Tolerance (%):
±2
S-Polarization Reflection (%):
>95
P-Polarization Reflection (%):
>95
Coating Specification:
Surface 1: Hard Dielectric Sputtered
Surface 2: AR Coated
Wavelength Range (nm):
598 - 1495

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Sharp Cut-Off Wavelength
  • Broad Transmission and Reflection Ranges
  • Available in a Range of Common Sizes

Our TECHSPEC® Dichroic Shortpass Filters are designed for a 45° angle of incidence. The rejected light is reflected at 90°, making these filters ideal for use in fluorescence applications or as spectral beamsplitters. The filters feature low polarization dependence, broad spectral ranges, and a precision fused silica substrate. TECHSPEC® Dichroic Shortpass Filters have a sharp cut-off wavelength and are available in a wide range of sizes for ease of system integration. These filters can be combined with TECHSPEC® Dichroic Longpass Filters to create custom bandpass filters.

Note: The chevron on the edge of the filter points towards surface S1 with the primary filter coating on which the light should be incident.

Technical Information

Accessories

Title CompareStock Number  Price Buy
400 - 750nm, 25mm Dia., Dichroic Shortpass Filter Kit (8 Filters) #15-106 C$1,778.00   Request Quote
  • Contact Us
    ×
800 - 1200nm, 25mm Dia., Dichroic Shortpass Filter Kit (9 Filters) #15-107 C$1,939.00   Request Quote
  • Contact Us
    ×
400 - 750nm, 25.2 x 35.6mm, Dichroic Shortpass Filter Kit (8 Filters) #15-109 C$1,778.00   Request Quote
  • Contact Us
    ×
800 - 1200nm, 25.2 x 35.6mm, Dichroic Shortpass Filter Kit (9 Filters) #15-111 C$1,939.00   Request Quote
  • Contact Us
    ×

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25mm sq - Rectangular Bar Clamp Fixed #54-994 C$141.40
Request Quote
  • In Stock
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$165.20
Request Quote
  • In Stock
    ×