eo_logo
 
Product added to cart

117mm Outer Dia., Zero Aperture, Stainless Steel Leaves

Zero Series

×
Stock #57-600 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$462.00
Qty 1-4
C$462.00
Qty 5+
C$407.82
Volume Pricing
Request Quote
Get Product Downloads
Minimum Aperture (mm):
0.00
Maximum Aperture (mm):
75.0
Outer Diameter (mm):
117.0
Construction:
Anodized Aluminum Alloy, Stainless Steel Leaves
Full Angular Range of Lever (°):
97.00
Lever Length (mm):
53.00
Lever Position (mm):
4.8
Lever Size (mm):
15.00 x 5.00
Number of Leaves:
Two sets of 9
Operating Temperature (°C):
<400
Pin Thread & Pitch:
N/A
Thickness (mm):
9.50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Iris Completely Closes
  • Corrosion Resistant Housing
  • High Heat Resistance
  • Burnished Spring Steel and Stainless Spring Steel Leaf Options Available

High Performance Zero Aperture Series Iris Diaphragms provide optimum performance reliability even under the most extreme conditions. High quality materials combined with the highest fabrication guarantee their exceptional performance. Different leaf and aperture diameter options allow these irises to be successfully integrated into a variety of applications including imaging and high temperature environments. High Performance Zero Aperture Series Iris Diaphragms feature housing that is corrosion resistant with a matte finish and black anodized aluminum alloy. Known pin/tab angular deviation allows upfront, accurate assessment of movement requirements. 

For specific OEM application assistance, please contact our Applications Engineering Department


Note: Iris Diaphragm Mounts sold separately. 

Technical Information

 
Outer Diameter A Maximum Aperture B Minimum Aperture C Thickness D Level Position E Full Angular Range of Lever F Stock No.
94mm 60mm

 

 

 

 

 

 

0mm

9mm 4.5mm 98° #57-592
#57-599
69mm 40mm 6.5mm 3.25mm 96° #57-591
#57-598
48mm 30mm 5mm 2.5mm 100° #57-590
#57-597
39mm 22mm 5mm 2.5mm 99° #57-589
#57-596
29mm 15mm 5mm 2.5mm 97° #57-588
#57-595
25mm 12mm 5mm 2.5mm 96° #57-587
#57-594
117mm 75mm 9.5mm 4.75mm 97° #57-593
#57-600