eo_logo
 
Product added to cart

1.1mW 635nm 30°, VLM™2 Laser Line Focusable

×
Stock #52-896 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$511.00
Qty 1+
C$511.00
Volume Pricing
Request Quote
Get Product Downloads
Operating Current (mA):
50/70 (Typical/Maximum)
Operating Temperature (°C):
-10 to +40
Output Power (mW):
1.1
Wavelength (nm):
635.00
Weight (g):
28.00
Output Power Tolerance (%):
±4
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: #35-201
Japan: #59-099
Korea: #33-771
China: #59-099
Output Voltage (V):
5-10 DC
Output Type:
Free Space
Type of Laser:
Diode
Beam Width (mm):
1.00
Laser Class - CDRH:
IIIa
Color:
Red
Diameter (inches):
0.58
Fan Angle (°):
30.00
Focus Range:
Face of module to past collimation
Length (inches):
1.82

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Bright 635nm Beam, 1.1mW and 1.4mW Models
  • Non-Rotating Optics
  • Non-Intrusive Built-in Focusing Mechanism
  • Recommended Power Supply: #59-099

By combining the robust package of our popular Visible Laser Modules (VLM™) with the convenience of focusing, the VLM™ 2 Focusable Laser Modules offer a dramatic increase in line definition at variable working distances. These focusing laser modules are ideal for machine vision, medical diagnostics and manufacturing applications. All have a locking knurled outer ring to keep the beam at desired focus. Additional features include: green on/off LED, 24" leads, fully shielded drive circuitry and reverse polarity protection. ESD Class 2 protection to MIL-STD-1686C and CDRH certified. Power Supply, required for operation, sold separately.