eo_logo
 
Product added to cart

12", IR 850nm, UltraSeal Washdown Bar Light

See More by Advanced Illumination
Advanced Illumination UltraSeal Washdown Bar Lights

Advanced Illumination UltraSeal Washdown Bar Lights

×
Stock #18-633 Clearance 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,546.93
Volume Pricing
Qty 1+ C$1,546.93 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
AL247M12-850IC
LED Lifetime (hours):
50000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Bar Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
323.8 x 42.9 x 24
Weight (g):
657

Optical Properties

Color:
IR
Wavelength (nm):
850.00

Electrical

Minimum Input Current:
0.40A

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP69K

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • IP69K Certified for Extreme Washdown Environments
  • Stainless Steel Housing
  • High Intensity Output up to 70,200 Lux
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination UltraSeal Washdown Bar Lights offer intense, direct illumination up to 70,200 Lux while providing maximum protection in extreme environmental conditions. These IP69K certified Bar Lights were designed with a crevice-free design to withstand high temperature wash-down procedures and material buildup. The 316 stainless steel is FDA compliant, making them a suitable option for food or pharmaceutical inspection environments. Advanced Illumination UltraSeal Washdown Bar Lights are ideal for hygienic and aseptic manufacturing applications, such as prolonged liquid immersion and high-pressure steam cleaning common in food and beverage inspection and processing.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.