eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12 Position Filter Wheel Assembly for 0.5" Diameter Filters

×
Stock #58-182 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$819.00
Qty 1+
C$819.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Adjustable - Rotary
Type of Optics:
Circular
Number of Filters:
12
Type of Mount:
Filter Wheel Assembly

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.0
Max. Thickness of Compatible Optics (mm):
3.6

Threading & Mounting

Size of Compatible Optics (mm):
12.5 - 12.7
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Holds Six or Twelve Filters
  • Accepts 1" / 25mm or ½" / 12.5mm Diameters
  • 12 Index Positions for Precise Movement

Our filter wheels offer the flexibility of using up to six (1" or 25mm) or twelve (½" or 12.5mm) different filters and the ability to quickly and accurately switch between them. The wheel assembly has detents in 30° increments so that it can be clicked into 12 fixed positions to allow for either horizontal or vertical alignment. The filter wheel is designed so that two wheel assemblies can be positioned face-to-face on a breadboard with less than 20mm separation.

Retainer rings are included with the filter wheels, which can hold a maximum filter thickness of 3.6mm. The C-Mount Adapters allow the use of C-Mount components, including our C-Mount Lens Mounts which can hold filters of varying size and thickness. The filter wheel assembly can be easily mounted using the ¼-20 tapped hole at the base. Other useful features include labeled filter positions, a finger groove on the outer diameter for easy rotation, and a removable front knob for interchanging filter wheels. Filter Wheel Only (#56-783 & #58-183) can be purchased separately for switching wheels on the assembly, without removing filters.  Common applications include fluorescence imaging, DNA sequencing, polymerase chain reaction (PCR) diagnostic instruments, attenuating low power lasers, and variable filters for machine vision.  Filter Wheels are available Pre-Loaded with our TECHSPEC® Neutral Density Filters, Shortpass Filters, Longpass Filters or Bandpass Filters.

Title CompareStock Number  Price Buy
C-Mount Adapter for 6 Position Filter Wheel and Assembly #56-784 C$85.40 Qty 10+ C$75.74   Request Quote
  • In Stock
    ×
C-Mount Adapter for 12 Position Filter Wheel and Assembly #58-184 C$85.40 Qty 10+ C$75.74   Request Quote
  • In Stock
    ×
Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Custom Bandpass Filter using Shortpass and Longpass Filters

Do stock filters not meet your bandwidth or CWL requirements? Learn how custom bandpass filters are created using short or longpass filters at Edmund Optics.

View Now

Optical Filter Orientation

Unsure which side of your filter should face the light source? Learn how to determine the filter orientation of your TECHSPEC filter at Edmund Optics.

View Now

Optical Filters Review

Optical Filters are used to selectively transmit or block certain wavelengths or wavelength ranges within optical systems.

View Now

Optical Filter Coatings: Comparison of Traditional and Hard-Sputtered

Confused about the differences between traditional-coated and hard-coated optical filters?

View Now

Selecting Color Filter Glass for Life Science Applications

What type of material should I look for in a filter?

How are notch filters designed and manufactured?

Bandpass Filter

Bandwidth

Cavity

Dichroic Coating

Dichroic Filter

Filter, Colored Glass

Ripple

Trending in Optics: The Future of Optical Filters

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

View Now

Fluorophores and Optical Filters for Fluorescence Microscopy

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

View Now

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

Machine Vision Filter Technology

While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.

View Now

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

What happens when a filter is tilted?

How do I determine which side of my filter is coated?

Blocking

Blocking Range

Central Wavelength (CWL)

Cold Mirror

Full Width at Half Maximum (FWHM)

Interference Filter

Notch Filter

Peak Transmittance

Rugate Notch Filter

Shortpass Filter

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Do you have mounts for square or rectangular optics?

Cut-Off Wavelength

Cut-On Wavelength

Filter

Fluorescent Filter

Optical Density (OD)

Stopband

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now