eo_logo
 
Product added to cart

12 x 12mm, 500µm Pitch, 2.3° Divergence, Cyl. Microlens Array

×
Stock #23-871 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$940.17
Volume Pricing
Qty 1-10 C$940.17 each
Qty 11-25 C$848.69 each
Qty 26-49 C$801.26 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Lens Array

Physical & Mechanical Properties

Dimensions (mm):
12.0 x 12.0 ±0.10
Radius R (mm):
5.500
Thickness (mm):
2.00 ±0.1

Optical Properties

Effective Focal Length EFL (mm):
12.20 @ 1064nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Uncoated
Wavelength Range (nm):
200 - 2200
Divergence Angle (°):
2.3 (Full Width)
Pitch (μm):
500
Array Type:
Single-Sided

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Generate Non-Gaussian Line Patterns
  • Ideal for Light Homogenization
  • Excellent Performance from 193nm – 2.5μm

Cylindrical Microlens Arrays are used to homogenize a variety of light sources, including lasers or high power LEDs. Unlike Square Microlens Arrays, which generate spot patterns, Cylindrical Microlens Arrays yield non-gaussian line patterns, and are ideal for welding, drilling, or laser ablation applications from the UV to IR. Cylindrical Microlens Arrays are available uncoated, VIS-NIR, or UV-NIR coated, including options with lenses on a single side for line generation applications or double-sided (with cross-oriented lenses) for beam homogenisation.  Additionally, these lenses can be used as fast axis collimators.