eo_logo
 
Product added to cart

120° Line Generating Optics Mini LDM

×
Stock #72-816 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$88.20
Qty 1+
C$88.20
Volume Pricing
Request Quote

Specifications

Physical & Mechanical Properties

Length (mm):
24.00
Weight (g):
10.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Line Generation Optics Available
  • Bare Leads for Instrument Integration
  • Focusable from 35mm to Infinity

Self-contained and miniature, laser diode modules offer a variety of features. They are an ideal replacement for a helium-neon laser in many applications, and offer the benefits of superior durability, small size, and a range of wavelengths and powers. Elliptical output beams are produced using a user-adjustable glass focusing lens. Circular output beams are produced using a long focal length plastic lens and are suitable for long distance and alignment applications. Applications include use as pilot beams for alignment, bar code readers, measurement, dimensional scanning, robotic control, target designation, positioning, and analysis. Focusing tool included with all diode modules. Line Generator attachments are available for all diode modules listed. Power Supply, required for operation, sold separately.

Note: Laser diode case is electrically isolated from supply voltage.

Technical Information

Accessories

Title CompareStock Number  Price Buy
5V Universal Power Supply #59-099 C$96.60   Request Quote
  • In Stock
    ×
11mm Heavy Duty Clamp #72-814 New C$132.30   Request Quote
  • In Stock
    ×
60° Cross Generator Optics Mini LDM #72-815 New C$88.20   Request Quote
  • In Stock
    ×
Line Generator Optic for Mini LDM Series 28° #54-161 C$88.20   Request Quote
  • In Stock
    ×
Line Generator Optic for Mini LDM Series 40° #54-162 C$88.20   Request Quote
  • In Stock
    ×
Line Generator Optic for Mini LDM Series 60° #54-163 C$88.20   Request Quote
  • In Stock
    ×
120° Line Generating Optics Mini LDM #72-816 New C$88.20   Request Quote
  • In Stock
    ×