eo_logo
 
Product added to cart

120 MHz Fiber Coupled Optical Reciever Module

×
Stock #87-324 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$182.00 C$364.00
Qty 1+
C$182.00 C$364.00
Volume Pricing
Request Quote
Get Product Downloads
Sensitivity (dBm):
-42
Wavelength Range (nm):
1310 - 1550
Connector:
FC/PC
Dynamic Range (dB):
25.00
Fiber Diameter (μm):
50/125/245/900

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • High Sensitivity and Overload Power with Wide Dynamic Range
  • Designed for Bandwidths of 3MHz and 120MHz and Wavelength Ranges of 1310 – 1550nm
  • Ideal for Biomedical, Industrial, or Telecommunication Optical Sensor Systems

Fiber-Coupled Optical Receiver Modules are ideal for use in biomedical optical sensor systems or for industrial and telecommunication sensing applications. Fiber-Coupled Optical Receiver Modules feature high sensitivity and high overload power, in addition to wide dynamic ranges. These receiver modules are designed for use in common telecommunication wavelength ranges.

Technical Information

Pin Assignments
Pin Function
1 -5V detector bias
2, 6, 9, 11 No connection
12, 13, 14 No connection
3, 5, 8 Ground
4 -5V (LDFR = NC)
7 Output
10 +5V