eo_logo
 
Product added to cart

120 x 70mm Metric Base Plate

×
Stock #54-977 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$117.60
Qty 1-9
C$117.60
Qty 10+
C$104.16
Volume Pricing
Request Quote
Get Product Downloads
Number of Slots:
6

Product Details

Type:
Metric

Physical & Mechanical Properties

Length (mm):
120.00
Width (mm):
70.00
Thickness (mm):
7.00
Center Hole:
M16 x 1.0
Construction:
Black Anodized Aluminum

Threading & Mounting

Mounting Threads:
(4) M3 x 0.5, (10) M4 x 0.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Three Sizes Available
  • Mates With Metric Posts Using Adapter #55-036
  • Slotted Design for Both Metric and English Breadboards
  • Mounting Holes Designed for Our Metric Line of Components
  • Black Anodized Aluminum Construction

These durable and versatile breadboard mounting plates accommodate both metric and English breadboards as well as our metric line of components. Available in three sizes. Black anodized aluminum construction.