eo_logo
 
Product added to cart

Richardson Gratings™ 600 Grooves, 12.5 x 25mm, 1000nm, Plane Ruled Reflection Grating

See More by Richardson Gratings™
Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings
×
Stock #15-768 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$106.40 C$212.80
Qty 1+
C$106.40 C$212.80
Volume Pricing
Request Quote
Get Product Downloads
Groove Density (grooves/mm):
600
Wavelength Range (nm):
700 - 1600
Blaze Wavelength (nm):
1000 ±25
Blaze Angle (°):
17.5
Peak Efficiency, Typical (%):
80
Dimensions (mm):
12.5 x 25.0 ±0.1
Clear Aperture (%):
>90
Coating:
Aluminium
Construction:
Ruled Grating
Length (mm):
25.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Thickness (mm):
6.00 ±0.5
Type:
Reflective Diffraction Grating
Width (mm):
12.50
Reflected Wavefront, RMS:
λ/4
Centering of Ruled Area on Substrate (mm):
±1
Alignment of Grooves to Edge (°):
±0.15
Groove Spacing Tolerance (%):
<0.05
Polarization:
S and P
Master Reference:
3017
Spectral Order (m):
1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Excellent Efficiency at Blaze Wavelength and Blaze Angle
  • Superior Dimensional Tolerances
  • Ideally Suited for Spectroscopic Applications
  • Custom Sizes Available

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings are designed for consistent, predictable performance. The gratings are manufactured from highly accurate masters to provide a high level of repeatability to simplify OEM system designs by reducing the need for tedious alignment adjustments. With λ/4 reflected wavefronts and up to 90% diffraction efficiency, these gratings are specified to meet the needs of the most demanding applications such as high-resolution spectroscopy. Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings feature bare aluminum coatings, allowing for options that range from 250 to 10,000nm with excellent peak efficiencies. Custom sizes available on request.

Note: The surface of these gratings is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.