eo_logo
 
Product added to cart

Richardson Gratings™ 1200 Grooves, 30 x 30mm, 400-1200nm, Plane Holographic Reflection Grating

See More by Richardson Gratings™
Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings

Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings

Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings
×
Stock #15-747 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$250.60
Qty 1+
C$250.60
Volume Pricing
Request Quote
Get Product Downloads
Centering of Ruled Area on Substrate (mm):
±1
Groove Spacing Tolerance (%):
<0.05
Master Reference:
220H
Spectral Order (m):
1

Product Details

Type:
Reflective Diffraction Grating

Physical & Mechanical Properties

Dimensions (mm):
30.0 x 30.0 ±0.1
Clear Aperture (%):
>90
Construction:
Holographic Grating
Length (mm):
30.00
Thickness (mm):
6.00 ±0.5
Width (mm):
30.00
Alignment of Grooves to Edge (°):
±0.15

Optical Properties

Groove Density (grooves/mm):
1200
Wavelength Range (nm):
400 - 1200
Blaze Wavelength (nm):
700
Coating:
Aluminium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Reflected Wavefront, RMS:
λ/4
Polarization:
S, P and Average

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Diffraction Efficiency
  • Reduced Stray Light and More Accurate Periodicity than Ruled Gratings
  • Wavelength Options from UV to NIR Regions Available
  • Custom Sizes Available

Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings display reduced light scattering compared with ruled gratings, making them ideal for stray light sensitive applications such as Raman spectroscopy. The gratings are recorded in a photoresist by exposure to an intense laser interference pattern and then chemically developed to reveal a fringe pattern with a sinusoidal cross section. Gratings for use from the UV to NIR spectral regions are available.

Note: The surface of these gratings is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.